Özellikler
Version | Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 2, Pitch in mm (P): 31.50, Insulated: Yes, Width: 49.3 mm |
Order No. | 1561980000 |
Type | WQB WPD X04/2 |
GTIN (EAN) | 4050118367317 |
Qty. | 20 adet |
Depth | 19,6 mm |
Depth (inches) | 0,772 inch |
Height | 14 mm |
Height (inches) | 0,551 inch |
Width | 49,3 mm |
Width (inches) | 1,941 inch |
Net weight | 11,4 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | when screwed in |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 31,5 mm |
Installation advice | when screwed in |
Number of poles | 2 |
Rated current | 135 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39539) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1561980000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1561980000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2518340000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Ürün No.:1562160000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Ürün No.:2725400000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Ürün No.:2725290000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Ürün No.:2518250000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1
-
Ürün No.:2725300000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Ürün No.:2725260000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 6, Number of levels: 1
-
Ürün No.:2725390000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Ürün No.:2725360000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1
-
Ürün No.:1562000000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, grey, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1
-
Ürün No.:1562150000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Ürün No.:2518330000Ambalaj birimi:1 adet
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1