SFC-DS 30 mm
SFC – SlimFix Clip MultiCard with two labelling fields
For conductor markers, it is often required to quickly read the start and destination designation of the respective conductor. Here it makes sense to print both data directly on a marker.
The new SFC-DS markers are designed as MultiCards and are suitable for direct printing with our PrintJet printing system. Their two labelling areas allow multiple data to be printed on a single marker. The print data can be imported directly from CAE projects into the M-Print® PRO marking software. After printing, the markers are placed around the conductor and securely fixed with a special locking mechanism.
For conductor markers, it is often required to quickly read the start and destination designation of the respective conductor. Here it makes sense to print both data directly on a marker.
The new SFC-DS markers are designed as MultiCards and are suitable for direct printing with our PrintJet printing system. Their two labelling areas allow multiple data to be printed on a single marker. The print data can be imported directly from CAE projects into the M-Print® PRO marking software. After printing, the markers are placed around the conductor and securely fixed with a special locking mechanism.
-
항목 번호:2904990000패키징 단위:150 Pièce
Repères de fils et de câbles, 30 x 4.2 mm, blanc
-
항목 번호:2905020000패키징 단위:150 Pièce
Repères de fils et de câbles, 30 x 4.2 mm, jaune
-
항목 번호:2905050000패키징 단위:150 Pièce
Repères de fils et de câbles, 30 x 5.2 mm, blanc
-
항목 번호:2905080000패키징 단위:150 Pièce
Repères de fils et de câbles, 30 x 5.2 mm, jaune
-
항목 번호:2905110000패키징 단위:120 Pièce
Repères de fils et de câbles, 30 x 6 mm, blanc
-
№ продукта:2905140000Упаковочная единица:120 Pièce
Repères de fils et de câbles, 30 x 6 mm, jaune
-
№ продукта:2905170000Упаковочная единица:90 Pièce
Repères de fils et de câbles, 30 x 7 mm, blanc
-
№ продукта:2905200000Упаковочная единица:90 Pièce
Repères de fils et de câbles, 30 x 7 mm, jaune
Added to Your Shopping Cart