Warning covers
Warning covers with a flash symbol provide more safety for man and machine. They are used where external voltage must be indicated within the application.
-
-
Item No.:2635520000Packaging unit:40 PC
Terminal marker, 6.2 x 3.5 mm, Pitch in mm (P): 3.50 yellow
-
Item No.:2926530000Packaging unit:40 PC
Terminal marker, 9 x 5 mm, Pitch in mm (P): 5.00 yellow
-
-
Item No.:2635560000Packaging unit:40 PC
Terminal marker, 10 x 6.1 mm, Pitch in mm (P): 6.00 yellow
-
Item No.:2635550000Packaging unit:40 PC
Terminal marker, 8 x 5.1 mm, Pitch in mm (P): 5.00 yellow
-
-
Item No.:2635570000Packaging unit:40 PC
Terminal marker, 13 x 8.1 mm, Pitch in mm (P): 8.00 yellow
-
-
Item No.:1577400000Packaging unit:20 PC
Terminal cover, dark beige, Wemid, Height: 12.75 mm, Width: 9.48 mm, Depth: 8.85 mm, V-0
-
-
-
-
-
-
-
-
Item No.:1305230000Packaging unit:50 PC
Terminal cover, dark beige, Height: 43.9 mm, Width: 4.9 mm, Depth: 7.9 mm
-
Item No.:1083600000Packaging unit:50 PC
Terminal cover, yellow, PA 66, Height: 39 mm, Width: 15.8 mm, Depth: 5.51 mm, V-2
-
Item No.:1062860000Packaging unit:10 PC
Group markers, Cover, 64 x 27 mm, Pitch in mm (P): 27.00 Weidmueller, yellow
Added to Your Shopping Cart