Egenskaber
Version | CableLine, Mounting mandrel |
Order No. | 0559200000 |
Type | CLI RS 3 MDCLI C 02 |
GTIN (EAN) | 4008190108984 |
Qty. | 1 Styk |
Depth | 3 mm |
Depth (inches) | 0,118 inch |
Height | 100 mm |
Height (inches) | 3,937 inch |
Width | 3 mm |
Width (inches) | 0,118 inch |
Length | 100 mm |
Length (inches) | 3,937 inch |
Net weight | 4,9 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 70267faf-4457-48b8-92bf-2799db2a9227 |
Colour | silver |
Halogen | Yes |
Length | 100 mm |
Material | Steel |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Printed characters | Numbers |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 3 mm |
Conductor cross-section, max. | 2,5 mm² |
Conductor cross-section, min. | 1,5 mm² |
Conductor O.D. | 2.5 - 3.5 mm |
Conductor O.D., max. | 3,5 mm |
Conductor O.D., min. | 2,5 mm |
Cross-section for connected wire | 1.5 - 2.5 mm² |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |