DEK 5/6 PLUS MC NE OR
Is accessory of
-
Item No.:0107260000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0190060000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0107160000Packaging unit:25 PC
Thermocouple terminal, Screw connection, 2.5, beige / yellow
-
Item No.:0460360000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 2
-
Item No.:0699600000Packaging unit:50 PC
SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
-
-
-
-
Item No.:2540450000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, blue, green
-
-
-
-
-
-
Item No.:2540430000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, blue, green
-
-
-
-
-
Item No.:2540440000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, green
-
-
-
-
-
-
-
Item No.:0630400000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:0363660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0363680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:1572700000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 4 mm², 800 V, Number of levels: 2, beige / yellow
-
Item No.:0590180000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0590160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0527680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0527660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0661060000Packaging unit:100 PC
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
-
Item No.:0279660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:9520320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:6257740000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0279680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0322860000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, Number of poles: 10, 6 mm, beige / yellow
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:0478260000Packaging unit:50 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue
-
Item No.:1338260000Packaging unit:10 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, Number of levels: 2, beige / yellow
-
Item No.:2675290000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
Item No.:2675250000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
Item No.:2675280000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2675270000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2675260000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
-
-
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2799180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:0479660000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
-
Item No.:1991860000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:0474360000Packaging unit:100 PC
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
-
Item No.:0590260000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0590060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0355460000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0355480000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0380480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0380460000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:0499560000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, Number of poles: 10, 6.1 mm, beige / yellow
-
Item No.:0210460000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:0210260000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:0539060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow
-
Item No.:0210060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow