Properties
Version | Terminal markers, Insert markers, 90 x 8 mm, white |
Order No. | 1429430000 |
Type | ESO UR20 DIN A4 WS |
GTIN (EAN) | 4050118233865 |
Qty. | 10 items |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.011 g |
Operating temperature range | -40...80 °C |
Colour | white |
Material | Paper |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Label sheet = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 60 |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
UL 94 flammability rating | HB |
Width | 8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61742) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1429430000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1429430000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1429430000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1334770000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334800000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334780000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334790000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334810000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
I/O SystemsI/O System IP20 - u-remoteModulesPotential distribution modules