Properties
Version | SAFESERIES, Relay module with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No |
Order No. | 2759080000 |
Type | FSKIT 24VDC 2NO2NC FG LD AGSNO AU |
GTIN (EAN) | 4064675009320 |
Qty. | 1 items |
Depth | 59.8 mm |
Depth (inches) | 2.354 inch |
Height | 89.4 mm |
Height (inches) | 3.52 inch |
Width | 22.4 mm |
Width (inches) | 0.882 inch |
Net weight | 48 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 19f8b897-8687-40cb-b680-a1c1db5fdebc |
Ambient temperature (operational), max. | 70 °C |
Connection cross-section AWG, min. | AWG 20 |
Connection cross-section AWG, max. | AWG 16 |
Type of conductor |
rigid copper conductor
flexible copper conductor |
Tightening torque, max. | 1 Nm |
Rated control voltage | 24 V DC ±10 % |
Rated current DC | 20 mA |
Power rating | 480 mW |
Status indicator | Green LED |
Protective circuit | Free-wheeling diode |
Rated switching voltage | 250 V AC |
Continuous current | 6 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 400 V |
Max. switching voltage, DC | 250 V |
Min. switching power |
2 mA @ 24 V
10 mA @ 12 V 100 mA @ 5 V |
Inrush current | 30 A / 20 ms |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 144 W @ 24 V |
Switch-on delay | ≤ 20 ms |
Switch-off delay | ≤ 20 ms |
Contact type | 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) (AgSnO gold-plated) |
Mechanical service life | 10 x 106 switching cycles |
Operating altitude |
≤ 2000 m
above sea level |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | Anthracite |
UL 94 flammability rating | V-2 |
UL94 flammability rating component |
|
Insulation coordination according to | IEC 61984 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 3 mm |
Dielectric strength for control side - load side | 2.5 kVeff/ 1 min |
Type of isolation at input and output | Basic insulation |
Dielectric strength of neighbouring contacts | 2.5 kVeff / 1 Min. |
Type of isolation at neighbouring contacts | Basic insulation |
Dielectric strength of open contact | 1.5 kVeff /1 min. |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage at input and output | 2.5 kV |
Impulse withstand voltage at neighbouring contacts | 2.5 kV |
Protection degree | IP10 |
Certificate no. (cULus) | E223474 |
Wire connection method | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 1 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 20 |
Wire cross-section, solid, max. (AWG) | AWG 14 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 20 |
Wire cross-section, finely stranded, max. (AWG) | AWG 14 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 0.75 mm² |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_234373) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239565) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2759080000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2759080000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2759080000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E223474 |
Accessories
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
-
Item No.:2749410000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A):
-
MarkersDevice markersMultiCardESGESG 6/17Blank
MarkersDevice markersMultiCardESGESG 6/15Blank
MarkersDevice markersMultiMarkESGMMESG 6/15
ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Phillips
MarkersDevice markersMultiMarkESGMMESG 6/17
Individual parts
-
Item No.:2759040000Packaging unit:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsSAFESERIES Contact ExtensionIndividual relays