HDC 06B SBU 1M25 BP

HDC enclosures, Installation size: 4, 3, Protection degree: IP65, in plugged condition, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: 1*M25, M 25, M 32

Item No. 3164370000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Net weight

Temperatures

Limit temperature

Dimensions

Cable entry
Total length housing

General data

EMC housings
Housing main material
Material of locking element
Protection degree
Surface finish
UL 94 flammability rating

Version

BG
Cable entry
Clamp version
Colour (RAL)
Design
Design of housing
Design of locking system
Installation size
Internal thread
Number of cable entry on top
Number of cable entry sideways
Sealing
Size of cable entries
Suitable for ModuPlug®
Top part/bottom part/lid
Type

Classifications

ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0