Properties
Version | System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m |
Order No. | 1457580010 |
Type | IE-C6EL8UG0010U40XCS-E |
GTIN (EAN) | 4050118264043 |
Qty. | 1 items |
Length | 1 m |
Length (inches) | 39.37 inch |
Net weight | 68 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Impervious to smoke | According to IEC 61034 |
Standard, assembly | UL Style 20963 |
Connector standard |
IEC 60603-7-51
IEC 61076-2-109 |
Connector standard |
IEC 60603-7-51
IEC 61076-2-109 |
Impervious to smoke | According to IEC 61034 |
Standard, assembly | UL Style 20963 |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding | Shielding braid made from copper wiring |
Copper diameter | 0.48 µm |
Cross-section | 4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation | PE |
Insulation cross-section | 0.98 mm |
Material sheath | PUR |
Number of wires | 8 |
Sheath diameter, max. | 6.7 mm |
Sheath diameter, min. | 6.1 mm |
Sheathing colour | green (RAL 6018) |
Shielding | S/FTP |
Shielding braid thickness | 0.1 mm |
Standard designations |
S/FTP
LIO2YSC11Y 4x2x0.15 PIMF FRNC GN |
Strands | 7 |
Wire material | Stranded tin-plated copper wire |
Wire pair shielding | Aluminium foil |
Wiring | EIA/TIA T568 B |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Loop resistance | 290 Ω/km |
Signal propagation time | 5.2 ns/m |
Test voltage: wire-wire-shield | 700 Vrms, 50 Hz, 1 min |
Transfer impedance |
15 mΩ/m at 1 MHz
10 mΩ/m at 10 MHz 30 mΩ/m at 30 MHz |
Transmission rate | 10 Gbit/s |
Abrasion resistance | very good |
Halogen | halogen-free, according to IEC 60754-1 |
Impervious to smoke | According to IEC 61034 |
Min. bending radius, once only | 5 x cable diameter |
Min. bending radius, repetitive | 10 x cable diameter |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Plug left | RJ45, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252700) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1457580010) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |
Accessories
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 12Blank