Properties
Version | RJ45 plug, no tools required, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 1963170000 |
Type | IE-PS-V04P-RJ45-FH-BP |
GTIN (EAN) | 4032248653980 |
Qty. | 10 items |
Net weight | 39.1 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | Version 4, anti-kink device |
Colour | black |
Housing main material | PA UL 94 V0 |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
MICE classification M | M3 |
MICE classification I | I3 |
MICE classification C | C1 |
MICE classification E | E3 |
Sheath diameter, min. | 5 mm |
Sheath diameter, max. | 10 mm |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Ability to reconnect | ≥ 10 cycles (for the same or larger cross-section) |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Application-specific communication cable facilities | PROFINET installation instructions |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-106 Var. 4
IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_58439)
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_192270) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963170000) |
Product Change Notification |
[20210412 Technical change for cap nut V1 and V4](https://mdcop.weidmueller.com/mediadelivery/asset/900_207360)
[20210412 Technische Änderung zu Hutmutter V1 und V4](https://mdcop.weidmueller.com/mediadelivery/asset/900_207361) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
Is counterpart of
-
Item No.:1963500000Packaging unit:10 PC
Flange RJ45, IP67, Variant 4, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963730000Packaging unit:1 PC
Flange RJ45, IP67, Variant 4, IDC, PROFINET, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963490000Packaging unit:10 PC
Flange RJ45, IP67, Variant 4, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullSets - RJ45