Properties
Version | Surge protection for instrumentation and control, RJ45 plug-in connector, Surge protection for measurement and control |
Order No. | 8805550000 |
Type | JPOVP RJ45 CAT6 IP20 |
GTIN (EAN) | 4032248502882 |
Qty. | 1 items |
Height | 14.4 mm |
Height (inches) | 0.567 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Length | 83 mm |
Length (inches) | 3.268 inch |
Net weight | 249 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -25 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
REACH SVHC | Lead 7439-92-1 |
SCIP | f6f3bfd2-c340-4be3-920c-070c382baca5 |
Colour | Pebble grey |
Design | miscellaneous |
Optical function display | No |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | Surge protection for measurement and control |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-wire | 10 kA |
Discharge current In (8/20µs) wire-wire | 5 kA |
Operating voltage | 48 V |
Protection level on output side Wire-PE 1kV/µs, typically | 130 V |
Protection level on output side Wire-PE 8/20 µs, typically | 600 V |
Protection level on output side Wire-wire 1 kV/µs, typically | 80 V |
Protection level on output side Wire-wire 8/20 µs, typically | 300 V |
Protection level, UP wire - PE | 600 V |
Protection level, UP wire - wire | 130 V |
Rated current IN | 0.2 A |
Rated voltage (AC) | 34 V |
Rated voltage (DC) | 48 V |
Rated voltage (DC), max. | 48 V |
Response time | ≤ 5 ns |
Voltage type | AC |
Design | miscellaneous |
Version | Surge protection for measurement and control |
Colour | Pebble grey |
UL 94 flammability rating | V-0 |
Surge voltage category | III |
Pollution severity | 2 |
Protection degree | IP20 |
Pollution severity | 2 |
Surge voltage category | III |
Protection degree | IP20 |
Type of connection |
IP20
RJ45 plug-in connector |
Cable length | 3 m |
Approval/Certificate/Document of Conformity | [K282_06_09.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35951) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8805550000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |