Properties
Version | cable lug, terminal end,0.5 mm² - 1 mm² |
Order No. | 1493560000 |
Type | KQNG-M4/S/-1 |
GTIN (EAN) | 4050118303285 |
Qty. | 100 items |
Net weight | 0.56 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section, max. | 1 mm² |
Conductor cross-section, min. | 0.5 mm² |
Connection length (I) | 12 mm |
Hole | C 4/S |
Inside diameter of flange (d2) | 4.3 mm |
Inside diameter of shaft (d1) | 1.6 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 7 mm |
Shaft length (a) | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1493560000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-92 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-92 |
ECLASS 11.0 | 27-40-02-92 |
ECLASS 12.0 | 27-40-02-92 |
ECLASS 13.0 | 27-40-02-92 |
ECLASS 14.0 | 27-40-02-92 |
ROHS | Conform |
Accessories
-
Item No.:9014610000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Indent crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for non-insulated contactsCrimping tools
Is accessory of
-
Item No.:9014610000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Indent crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for non-insulated contactsCrimping tools