Properties
Version | KSW, Terminal marker, 4 x 121.9 mm, Pitch in mm (P): 5.08 Weidmueller, white |
Order No. | 1630180001 |
Type | KSW 4 24/5,08 1-24 |
GTIN (EAN) | 4008190225490 |
Qty. | 10 items |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 121.9 mm |
Width (inches) | 4.799 inch |
Net weight | 2.1 g |
Operating temperature range | 150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate |
Application/manufacturer | Weidmueller |
Colour | white |
Colour of printing | black |
Material | Polyester, PVC-free |
Material colour according to resistance code | 9 |
Number per sheet | 20 |
Operating temperature range | 150 °C |
Operating temperature range, max. | 150 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 1 - 24 |
Printing method | Thermal transfer |
Type of printing | Standard |
Version | Self-adhesive |
Width | 121.9 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1630180001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |