Properties
Version | Printed circuit board terminals, 15.00 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, black, PUSH IN without actuator, Clamping range, max. : 16 mm², Box |
Order No. | 2499440000 |
Type | LUFS 15.00/02/90V 5.0SN BK BX |
GTIN (EAN) | 4050118599084 |
Qty. | 40 items |
Product data |
IEC: 1000 V / 101 A / 0.5 - 25 mm² UL: 600 V / 53 A / AWG 18 - AWG 4 |
Packaging | Box |
Depth | 28.55 mm |
Depth (inches) | 1.124 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Height of lowest version | 30 mm |
Width | 26.8 mm |
Width (inches) | 1.055 inch |
Net weight | 23.48 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series LU |
Wire connection method | PUSH IN without actuator |
Mounting onto the PCB | THT solder connection |
Conductor outlet direction | 90° |
Pitch in mm (P) | 15 mm |
Pitch in inches (P) | 0.591 " |
Number of poles | 2 |
Pin series quantity | 1 |
Fitted by customer | No |
Number of rows | 1 |
Solder pin length (l) | 5 mm |
Solder pin dimensions |
d = 1.2 mm
Octagonal |
Solder eyelet hole diameter (D) | 1.7 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Number of solder pins per pole | 2 |
Screwdriver blade | 0.8 x 4.0 |
Stripping length | 18 mm |
L1 in mm | 15 mm |
L1 in inches | 0.59 " |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged/ IP10 unplugged |
Touch-safe protection acc. to DIN VDE 57 106 | touch-safe with connected connectors from 6 mm² |
Protection degree | IP20 |
Insulating material | Wemid (PA) |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 120 °C |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 16 mm² |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section AWG, max. | AWG 4 |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 16 mm² |
Stranded, min. H07V-R | 10 mm² |
Stranded, max. H07V-R | 25 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 25 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 16 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 16 mm² |
Clampable conductor |
|
Reference text |
Length of ferrules is to be chosen depending on the product and the rated voltage.
The outside diameter of the plastic collar should not be larger than the pitch (P) |
Rated current, min. number of poles (Tu=20°C) | 101 A |
Rated current, max. number of poles (Tu=20°C) | 76 A |
Rated current, min. number of poles (Tu=40°C) | 76 A |
Rated current, max. number of poles (Tu=40°C) | 86 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/3 | 1,000 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 8 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 8 kV |
Rated voltage (Use group B / CSA) | 600 V |
Rated voltage (Use group C / CSA) | 600 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 53 A |
Rated current (Use group C / CSA) | 53 A |
Rated current (Use group D / CSA) | 5 A |
Wire cross-section, AWG, min. | AWG 18 |
Wire cross-section, AWG, max. | AWG 4 |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 600 V |
Rated voltage (Use group C / UL 1059) | 600 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated voltage (Use group E / UL 1059) | 1,000 V |
Rated current (Use group B / UL 1059) | 53 A |
Rated current (Use group C / UL 1059) | 53 A |
Rated current (Use group D / UL 1059) | 5 A |
Rated current (Use group E / UL 1059) | 53 A |
Wire cross-section, AWG, min. | AWG 18 |
Wire cross-section, AWG, max. | AWG 4 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 316 mm |
VPE width | 134 mm |
VPE height | 52 mm |
Test: Durability of markings |
|
Test: Clampable cross section |
|
Test for damage to and accidental loosening of conductors |
|
Pull-out test |
|
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_90595) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2499440000) |
Product Change Notification |
[20210909 Color Change of Actuator to LLF(S) and LUF(S) Family](https://mdcop.weidmueller.com/mediadelivery/asset/900_236822)
[20210909 LLF(S) und LUF(S) Familie - Farbänderung des Betätigungselementes](https://mdcop.weidmueller.com/mediadelivery/asset/900_236823) |
User Documentation |
[QR-Code product handling video](https://mdcop.weidmueller.com/mediadelivery/asset/900_78412)
[Assembly_instruction_Montageanleitung_LLFS_LUFS_EN_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_268134) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:0310000000Packaging unit:20 PC
PCB plug-in connector, Accessories, Test plug, red, Number of poles: 1
PCB Terminals and ConnectorsPCB terminals - OMNIMATE SignalAccessoriesAdditional accessories