Properties
Version | MCZ SERIES, Solid-state relay, Rated control voltage: 120 V UC +5 / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 50 mA, Tension-clamp connection |
Order No. | 8421060000 |
Type | MCZ O 120VUC |
GTIN (EAN) | 4032248006045 |
Qty. | 10 items |
Depth | 63.2 mm |
Depth (inches) | 2.488 inch |
Height | 91 mm |
Height (inches) | 3.583 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 22.5 g |
Storage temperature | -40 °C...60 °C |
Operating temperature | -25 °C...40 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
MTTF | 2,415 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 35d83707-6a3b-45b5-b9f8-6ba8184c863e |
Certificate No. (cURus) | E141197 |
Rated control voltage | 120 V UC +5 / -15 % |
Nominal control current |
3 mA DC (±10 %)
3 mA AC (±10 %) |
Power rating | 350 mW / 400 mVA |
Status indicator | Green LED |
Protective circuit | Rectifier |
Input frequency | AC: 5 Hz / DC: 20 Hz |
Rated switching voltage | 5...48 V DC |
Continuous current | 0.05 A |
Max. switching voltage, AC | 250 V |
Pulse load, max. current | <150 mA / 10 ms |
Switch-on delay | ≤ 30 ms |
Switch-off delay | ≤ 40 ms |
Voltage drop at max. load | 1.6 V |
Leakage current | ≤ 1 mA |
Short-circuit-proof | No |
Protective circuit, load side | Free-wheeling diode |
Contact type | 1 NO contact (Transistor) |
max. switching frequency (AC control voltage) | 5 Hz |
max. switching frequency (DC control voltage) | 20 Hz |
Rail | TS 35 |
Test button available | No |
Colour | beige |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 1 kVeff / 1 s |
Dielectric strength to mounting rail | 4 kVeff / 1 Min. |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (CSA) | 154685-1198742 |
Certificate No. (cURus) | E141197 |
Wire connection method | Tension-clamp connection |
Stripping length, rated connection | 8 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35818) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55034) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8421060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8421060000) |
User Documentation | [Device description -- Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_35714) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001504 |
ETIM 7.0 | EC001504 |
ETIM 8.0 | EC001504 |
ETIM 9.0 | EC001504 |
ECLASS 9.0 | 27-37-16-04 |
ECLASS 9.1 | 27-37-16-04 |
ECLASS 10.0 | 27-37-16-04 |
ECLASS 11.0 | 27-37-16-04 |
ECLASS 12.0 | 27-37-16-04 |
ECLASS 13.0 | 27-37-16-04 |
ECLASS 14.0 | 27-37-16-04 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E141197 |