Properties
Version | Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection |
Order No. | 8952140000 |
Type | PSSR 230VAC/3PH AC 20A |
GTIN (EAN) | 4032248743261 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 23.02.2024 |
Depth | 126.2 mm |
Depth (inches) | 4.968 inch |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 89.6 mm |
Width (inches) | 3.528 inch |
Net weight | 949 g |
Storage temperature | -40 °C...100 °C |
Operating temperature | -40 °C...80 |
Humidity | 40...85 % (indoor) no condensation |
REACH SVHC | Lead 7439-92-1 |
Certificate No. (cURus) | E223474 |
Rated control voltage | 90...240 V AC / DC |
Nominal control current |
4.5 mA at 90 V AC/DC
5.75 mA at 115 V AC/DC 11 mA at 240 V AC/DC |
Power rating | 0.4...2.6 W |
Status indicator | Green LED |
Protective circuit |
RC element
Varistor |
Input frequency | 10 Hz |
Rated switching voltage | 24...520 V AC |
Continuous current | 20 A @ 55 °C; 12 A (AC 53) |
Rated switching current | 20 A @ 55 °C |
Load category | AC 53: 3 x 12 A |
Inrush current | 550 A |
Pulse load, max. current | 300 A (10 ms), non-recurrent |
Load limit integral (I²t) <10 ms | 1,500 A²s |
Switch-on delay | 30 ms |
Switch-off delay | 30 ms |
Voltage drop at max. load | 1.4 V |
Leakage current | < 1 mA |
Min. switching current | 5 mA |
Short-circuit-proof | No |
Protective circuit, load side |
Varistor
RC element |
Contact type | 3 NO contact (Triac (zero-cross switch)) |
Output voltage frequency range | 50 / 60 Hz |
max. switching frequency (AC control voltage) | 10 Hz |
max. switching frequency (DC control voltage) | 10 Hz |
Version | 3-phase with heat sink mounted |
Rail | TS 35 |
Colour | black |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 4 kVeff |
Dialectric strength of load side - housing | 3.3 kVeff |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (cURus) | E223474 |
Nom. rated connection clamping range (control side) | 1.5 mm² |
Min. rated connection clamping range (control side) | 0.75 mm² |
Max. rated connection clamping range (control side) | 2.5 mm² |
Min. tightening torque (control side) | 1.2 Nm |
Max. tightening torque (control side) | 2 Nm |
Blade size (control side) | Gr. PZ2 |
Nom. rated connection clamping range (load side) | 10 mm² |
Min. rated connection clamping range (load side) | 1.5 mm² |
Max. rated connection clamping range (load side) | 10 mm² |
Min. tightening torque (load side) | 2 Nm |
Max. tightening torque (load side) | 3 Nm |
Blade size (load side) | Gr. PZ2 |
Wire connection method | Screw connection |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37660) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66769) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8952140000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8952140000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8952140000&norm=0) |
User Documentation | [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_37785) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002055 |
ETIM 7.0 | EC002055 |
ETIM 8.0 | EC002055 |
ETIM 9.0 | EC002055 |
ECLASS 9.0 | 27-37-10-14 |
ECLASS 9.1 | 27-37-10-14 |
ECLASS 10.0 | 27-37-10-14 |
ECLASS 11.0 | 27-37-10-14 |
ECLASS 12.0 | 27-37-10-14 |
ECLASS 13.0 | 27-37-10-14 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223474 |
Accessories
-
-
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
-
Item No.:1805610000Packaging unit:10 PC
End bracket, metal, grey, Rail: TS 35, when screwed in
-
Item No.:2749450000Packaging unit:1 PC
Screwdriver, Blade width (B): 100 mm, Blade thickness (A):
-
Item No.:1766160000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: yellow, pluggable
-
Item No.:1866690000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: Turquoise, pluggable
-
Item No.:1609940000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
MarkersDevice markersMultiMarkESGMMESG 6/15
MarkersDevice markersMultiMarkESGMMESG 6/17
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Pozidriv
MarkersDevice markersMultiCardESGESG 9/20Blank