Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, With fuse holder, Surge protection II, Cable gland, Switch disconnector, Portrait, Floating Combiner Box |
Order No. | 8000057082 |
Type | PV 216S0F0C15V0O3TXPX15PFWW |
GTIN (EAN) | 8430243418300 |
Qty. | 1 items |
Depth | 360 mm |
Depth (inches) | 14.173 inch |
Height | 835 mm |
Height (inches) | 32.874 inch |
Width | 635 mm |
Width (inches) | 25 inch |
Net weight | 31,864.977 g |
Ambient temperature | -20 °C…50 °C |
Operating temperature | -20ºC to +50ºC |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Earthing | Directly at the VPU |
Rated voltage | 1,500 V |
Surge protection DC side | 1500 V type II without remote contact |
Switching capacity | 400 A (DC21B 1500 V) |
Cartridge fuse | 10 x 85 mm |
Connection DC input cable (+) | Screw connection |
Connection DC input cable (-) | Screw connection |
Connection type, DC input cable | Cable gland |
DC Input + & - |
|
Functional earth connector |
|
Fuse |
15 A
16 A 20 A 25 A 30 A 32 A |
Fuse | Empty fuse holder |
Fuse type | Empty fuse holder |
Fuse-link standard | gPV (EN 60269-6) |
Fused poles of string | +/- |
Number of conduit inlets | 7 |
Number of DC inputs | 16 |
Position of the fuses | positive and negative inputs |
Connection type, DC output cable | Screw terminal connectors |
DC Output + & - |
|
DC output cable connection | M12 bolt and nut connection |
Load circuit breaker with auxiliary contact | No |
Number of DC outputs | 2 |
Monitoring function | Non monitored |
Protection degree | IP65 |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes non monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216553) |
Engineering Data | [Thermal report](https://mdcop.weidmueller.com/mediadelivery/asset/900_317049) |
Technical Documentation |
[Electrical drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317047)
[Mechanical drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317048) |
User Documentation | [User Manual PV Floating DC Combiner Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207167) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |