Properties
Version | Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 24.5 mm |
Order No. | 0130800000 |
Type | QL 4 SAK4 |
GTIN (EAN) | 4008190173715 |
Qty. | 50 items |
Depth | 0.6 mm |
Depth (inches) | 0.024 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 24.5 mm |
Width (inches) | 0.965 inch |
Net weight | 0.575 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 4 |
Rated current, 2-pole | 32 A |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 6 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rated current | 32 A |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0130800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
-
Item No.:0303000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL mounting screws
Is accessory of
-
Item No.:0479660000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4
-
Item No.:0401260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 20 A, 500 V, Number of connections: 1
-
Item No.:0630400000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 4
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier4 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier4 mm²