Properties
Version | Tools, Accessories |
Order No. | 2690630000 |
Type | RED LINE SET 4 |
GTIN (EAN) | 4050118826746 |
Qty. | 1 items |
Net weight | 4,650 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
Individual parts
-
Item No.:1476250000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:1476240000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:1476270000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:1476280000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²bulk-packed, VPE 100
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²bulk-packed, VPE 100
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²bulk-packed, VPE 100
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²bulk-packed, VPE 100