Properties
Version | Contact, Pin |
Order No. | 2673710000 |
Type | SAI-M12-KSC-22/24 |
GTIN (EAN) | 4050118755060 |
Qty. | 100 items |
Net weight | 0.215 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Connection cross-section | AWG 22 - AWG 24 |
Connection cross-section, max. | 0.33 mm² |
Connection cross-section, min. | 0.21 mm² |
Contact material | Copper alloy |
Contact surface | Gold-plated |
Plugging cycles | ≥ 250 |
Pollution severity | 3 |
Rated current | 7 A |
Type of connection | Crimp connection |
Connection 1 | M12 Contact |
Connection 2 | Crimp |
Contact material | Copper alloy |
Contact surface | Gold-plated |
Wire connection cross section, finely stranded, min. | 0.21 mm² |
Wire connection cross section, finely stranded, max. | 0.33 mm² |
Plugging cycles | ≥ 250 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188681) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2673710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |
Accessories
ToolsCrimping toolsMiscellaneous crimping tools......for M12
Is accessory of
-
Item No.:2664790000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:2672410000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:2702690000Packaging unit:1 PC
Field attachable connector, M12, pin, 90°
-
Item No.:2664810000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionPanel feed-through
ConnectorsCircular ConnectorsM12 connectorsSignalCrimp connectionShield cable gland
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionAngled
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionStraight