Properties
Version | Y connector |
Order No. | 2616500000 |
Type | SAI-T-M12-K |
GTIN (EAN) | 4050118621563 |
Qty. | 1 items |
Net weight | 100 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Group outlet - plug-in connector | M12 pin |
Single outlet 1 - plug-in connector | M12 socket |
Single outlet 2 - plug-in connector | M12 socket |
Tightening torque | M12: 0.8 - 1.2 Nm |
Cable glands | M 12 |
Coding | K-coded |
Contact surface | Gold-plated |
Housing main material | TPU |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 |
Rated current | 12 A |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Connector standard | IEC 61076-2-111 |
Cable glands | M 12 |
Coding | K-coded |
Conductor O.D. | - |
Contact surface | Gold-plated |
Housing main material | TPU |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 |
Rated current | 12 A |
Rated voltage | 630 V AC |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E310075 |