Properties
Version | Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 8 m, Socket, angled - socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No |
Order No. | 1012050800 |
Type | SAIL-M12BWM12W-3L8.0T |
GTIN (EAN) | 4032248719716 |
Qty. | 1 items |
Net weight | 88 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Acceleration | 5 m/s² |
Bending cycles | 10 Mio |
Bending radius, min., moving | 7.5 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 8 m |
Colour coding |
brown
blue black |
Configurable cable length | No |
Core cross-section | 0.34 mm² |
Halogen | No |
Insulation | PP |
Irradiation crosslinked | No |
Number of poles | 3 |
Outer cladding in accordance with UL AWM style | 20233 (80 °C / 300 V) |
Outside diameter | 4.9 mm ± 0.2 mm |
Resistant to welding beads | Yes |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 200 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -30...105 °C |
Temperature range, stationary | -40...105 °C |
Torsion resistance | 360 °/m |
Welding spark resistance | Yes |
Coding | A-coded |
Connection thread | M12 / M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | Yes |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP67
IP68 when screwed in IP65 IP66 |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+85 °C |
Threaded ring material | Diecast zinc |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | Socket, angled - socket, angled |
Insulation strength | 108 Ω |
Rated voltage | 24 V |
Certificate No. (UL) | E307231 |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Plug left | M12, A-coded, IP69, female contact, angled 90°, Plastic |
Plug right | M12, A-coded, IP69, female contact, angled 90°, Plastic, LED |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1012050800) |
Product Change Notification |
[DE - Technische Änderung zu M12 Gewindering mit 6-Kant](https://mdcop.weidmueller.com/mediadelivery/asset/900_88623)
[EN - Technical change to M12 nut with additional hexagonal mounting](https://mdcop.weidmueller.com/mediadelivery/asset/900_88624) [Technical change to 3 to 5-pole unshielded M12 cord sets](https://mdcop.weidmueller.com/mediadelivery/asset/900_318301) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals | ![CE](/picture/CE.gif) ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E307231 |