Properties
Version | Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1935511500 |
Type | SAIL-M23GM23G-MM19-15U |
GTIN (EAN) | 4050118623475 |
Qty. | 1 items |
Net weight | 1,000 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Cable length | 15 m |
Colour coding |
violet
red black Green/yellow Yellow / brown brown / green white yellow pink grey / brown brown grey red / blue green blue grey / pink white / green white / yellow white / grey |
Core in accordance with UL AWM style | 10493 (80 °C / 300 V) |
Halogen | No |
Insulation | TPM |
Irradiation crosslinked | No |
Number of poles | 19 |
Outer cladding in accordance with UL AWM style | 21198 (80 °C / 300 V) |
Outside diameter | 9.1 mm ± 0.3 mm |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -50...80 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Wire cross section (Print/Online) | 3 x 0.75 mm² + 16 x 0.34 mm² |
Connection thread | M23 / M23 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 1012 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 50 |
Pollution severity | 2 |
Protection degree | IP67 |
Rated current | 8 A |
Rated voltage | 120 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Diecast zinc |
Tightening torque | M23: 2.5 Nm |
Version | pin, straight - socket, straight |
Insulation strength | 1012 Ω |
Rated voltage | 120 V |
Certificate No. (cURus) | E486077 |
Plug left | M23, IP67, male contact, straight, Plastic, unshielded |
Plug right | IP67, female contact, straight, Plastic, unshielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E486077 |
Accessories
-
-
Item No.:1981560000Packaging unit:1 PC
Cable gland tool adapter for M23 lines and connectors
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
ToolsScrewdriversMiscellaneousCable gland tool adaptersScrewty for M23 moulded cables and customisable connectors