Properties
Version | TERMSERIES, Cross-connector |
Order No. | 2556460000 |
Type | TCC 12.8/26 BL |
GTIN (EAN) | 4050118566970 |
Qty. | 10 items |
Depth | 4.8 mm |
Depth (inches) | 0.189 inch |
Height | 13.1 mm |
Height (inches) | 0.516 inch |
Width | 323.4 mm |
Width (inches) | 12.732 inch |
Net weight | 9.7 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current (UL) | 10 A |
Version | can be cut to length |
Colour | blue |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pitch in mm (P) | 12.8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87946) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2556460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2556460000) |
User Documentation |
[Beipackzettel / Package Insert](https://mdcop.weidmueller.com/mediadelivery/asset/900_93136)
[Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93137) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1123990000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124070000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1123970000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:2618140000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618200000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2614830000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618050000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618640000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618650000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2614860000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2614880000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2663070000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:1479780000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:2618770000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618800000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618720000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2618060000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618210000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2153580000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2153560000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2152930000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2618950000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2618880000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2663030000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2618910000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2773800000Packaging unit:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1127620000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127540000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127590000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:2988330000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24...230 V UC, Continuous current: 16 A, PUSH IN, Test button available: Yes
-
Item No.:1479820000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479870000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1123910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:2774020000Packaging unit:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgSnO2, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1123150000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1127150000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127230000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127220000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:2855920000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:1123690000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1123630000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1127340000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127270000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:2617970000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618190000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2663120000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618260000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618270000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617960000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618370000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618350000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2617840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617850000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1479650000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1122930000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1122860000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1127630000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection
-
Item No.:2662940000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection
-
Item No.:2618470000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2663040000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:1123020000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1123000000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2988410000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: Yes
-
Item No.:1122840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1122750000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1984600000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1984590000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1126990000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:1126930000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:2662910000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:1126980000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:2618540000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2662880000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:1123540000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:1123470000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:2988450000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:1127740000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Tension-clamp connection
-
Item No.:1127750000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Tension-clamp connection
-
Item No.:1123350000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1123420000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1984650000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2706430000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1990970000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
-
Item No.:2855850000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:2855840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Item No.:1127060000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
-
Item No.:1127130000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
-
Item No.:1127430000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127500000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:2662930000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1127440000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:2152920000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2773930000Packaging unit:10 PC
TERMSERIES-compact, Relay module, Fuse, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1391690000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1123240000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1123230000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1124190000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124140000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124120000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection