Properties
Order No. | 8943120000 |
Type | WIDERSTANDSBOX 8X18K 3W |
GTIN (EAN) | 4032248752713 |
Qty. | 1 items |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 55.5 mm |
Width (inches) | 2.185 inch |
Length | 125 mm |
Length (inches) | 4.921 inch |
Net weight | 425 g |
Storage temperature | -40...70 °C |
Ambient temperature | +70 °C |
Operating temperature | -25...70 |
Type of component | Resistance |
Type of connection | Tension-clamp connection |
Pollution severity level | 2 |
Clamping range, max. | 1 mm² |
Clamping range, min. | 0.08 mm² |
Stripping length | 7 mm |
Type of connection | Tension-clamp connection |
Resistance | 8 x 3,6 kΩ 1 W |
Type of connection | Tension-clamp connection |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
ETIM 8.0 | EC002024 |
ECLASS 10.0 | 27-26-01-90 |
ECLASS 11.0 | 27-26-01-90 |
ROHS | Conform |