Properties
Version | CableLine, Sorting box, 250 x 185, Transparent |
Order No. | 0335900000 |
Type | WSK 12 , LEER |
GTIN (EAN) | 4008190006259 |
Qty. | 1 items |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 185 |
Width (inches) | 7.283 inch |
Net weight | 360 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Halogen | Yes |
Material | Polystyrene |
Recommended industries |
Process
Machinery |
Width | 185 |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |