Properties
Version | Test adapter (terminal), 1.5 mm², 250 V, 6 A |
Order No. | 1632330000 |
Type | WTA 2/ZA WDU2.5-10 |
GTIN (EAN) | 4008190257330 |
Qty. | 25 items |
Depth | 83.9 mm |
Depth (inches) | 3.303 inch |
Height | 66.1 mm |
Height (inches) | 2.602 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 8.71 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | fb1756cb-1941-42d9-9a81-7624ba3e17bb |
Material | PA 66 |
Colour | black |
UL 94 flammability rating | V-2 |
Installation advice | Direct mounting |
With snap-in pegs | Yes |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 1.5 mm² |
Number of connections | 1 |
Stripping length | 6 mm |
Tightening torque, max. | 0.3 Nm |
Tightening torque, min. | 0.3 Nm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Pitch in mm (P) | 5 mm |
Height with TS 35 | 107.6 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 1.5 mm² |
Rated voltage | 250 V |
Rated current | 6 A |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Engineering Data |
[CAD data -- 21837_WTA_2-ZA_WDU2.5-10_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38070)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62423) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1632330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1632330000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ECLASS 14.0 | 27-25-03-04 |
ROHS | Conform |