Properties
Version | Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige |
Order No. | 1868870000 |
Type | ZDU 2.5-2 O.EL |
GTIN (EAN) | 4032248442423 |
Qty. | 20 items |
Depth | 43.5 mm |
Depth (inches) | 1.713 inch |
Depth including DIN rail | 44 mm |
Height | 50.5 mm |
Height (inches) | 1.988 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 5.81 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Tension-clamp connection
for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Electronic component | Diode |
Explosion-tested version | Yes |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.05 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A2 |
Number of connections | 2 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Type of connection 2 | Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
TS 35 offset | 28 mm |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 1 A |
Current at maximum wires | 0.5 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Product information | The allowed continuous operating temperature must be observed |
Approval/Certificate/Document of Conformity |
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284531)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211886) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1868870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1868870000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000903 |
ETIM 7.0 | EC000903 |
ETIM 8.0 | EC000903 |
ETIM 9.0 | EC000903 |
ECLASS 9.0 | 27-14-11-27 |
ECLASS 9.1 | 27-14-11-47 |
ECLASS 10.0 | 27-14-11-27 |
ECLASS 11.0 | 27-14-11-27 |
ECLASS 12.0 | 27-14-11-27 |
ECLASS 13.0 | 27-25-01-14 |
ECLASS 14.0 | 27-25-01-14 |
Approvals | ![CE](/picture/CE.gif) ![RINA](/picture/RINA.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
MarkersTerminal markersRelated markersTag holderMarker holder
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver