ZQV 1.5/2

Accessories, Cross-connector, 17.5 A

Item No. 1776120000

Properties

Is accessory of

    Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks2-tier1.5 mm²
  • ZDK 1.5V
    Item No.:
    1791130000
    Packaging unit:
    100 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige

  • ZDK 1.5V BL
    Item No.:
    1791140000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue

  • ZDK 1.5DU-PE
    Item No.:
    1791120000
    Packaging unit:
    100 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 500 V, 17.5 A

  • ZDK 1.5
    Item No.:
    1791100000
    Packaging unit:
    100 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige

  • ZDK 1.5 BL
    Item No.:
    1791110000
    Packaging unit:
    100 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks2-tier1.5 mm²
  • ZDK 1.5PE
    Item No.:
    1791150000
    Packaging unit:
    50 PC

    Double-tier terminal, PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow

  • Terminal BlocksApplication rangePower distributionTension clamp technologyPower feed-in terminal blocks
  • ZEI 6
    Item No.:
    1791190000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, dark beige

  • ZEI 6 BL
    Item No.:
    1530040000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, blue

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier1.5 mm²
  • ZDU 1.5
    Item No.:
    1775480000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige

  • ZDU 1.5/4AN
    Item No.:
    1775580000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige

  • ZDU 1.5 BL
    Item No.:
    1775490000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue

  • ZDU 1.5/4AN OR
    Item No.:
    1775610000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange

  • ZDU 1.5/3AN BL
    Item No.:
    1775540000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue

  • ZDU 1.5/4AN BL
    Item No.:
    1775600000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue

  • ZDU 1.5 OR
    Item No.:
    1775500000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange

  • ZDU 1.5/3AN OR
    Item No.:
    1775550000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange

  • ZDU 1.5/3AN
    Item No.:
    1775530000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige