Egenskaber
Version | Accessories |
Order No. | 1463730000 |
Type | VGM32-MS68 EMC 15-25SET |
GTIN (EAN) | 4050118269888 |
Qty. | 1 Styk |
Length | 66,5 mm |
Length (inches) | 2,618 inch |
Net weight | 152 g |
Limit temperature | -40 °C ... 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
AF size | 36 mm |
Cable glands |
M 32
EMV |
External thread | M 32 |
Length of thread | 8 mm |
Material | Brass, nickel-plated |
O-Ring | NBR |
Outer cable diameter, max. | 25 mm |
Outer cable diameter, min. | 15 mm |
Protection degree | IP68 - 15 bar |
Protection degree with GWDR | IP68 |
Standards | EN 45545-2:2013 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79488) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1463730000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1463730000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:1120000000Pakningsenhed:1 Styk
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 32
-
Produkt ID:1119980000Pakningsenhed:1 Styk
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 32
ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsMounting cover