BLL 7.62HP/180LF
180° female header for the PCB with a pitch of 7.62. Meets IEC 61800-5-1 requirements and enables UL approval as per UL840 600 V. Ideal touch-safe solution for the power output and intermediate circuit applications.
The mating profile guarantees touch safety of >3 mm as per IEC61800-5-1.
Variants: without flange, with screw flange or with soldered flange.
The mating profile guarantees touch safety of >3 mm as per IEC61800-5-1.
Variants: without flange, with screw flange or with soldered flange.
-
ID výrobku:1134080000Obalová jednotka:72 PC
PCB plug-in connector, female header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
ID výrobku:1134090000Obalová jednotka:54 PC
PCB plug-in connector, female header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 3, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
ID výrobku:1134110000Obalová jednotka:42 PC
PCB plug-in connector, female header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
ID výrobku:1134120000Obalová jednotka:36 PC
PCB plug-in connector, female header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
Added to Your Shopping Cart