Functional safety
Industrial safety has become an important focus topic. There is an increasing demand for safety systems. At the same time, the demands placed on such systems are increasing. In order to provide optimum protection for plant, users, goods and the environment, dangers and incidents of all kinds should be avoided. This is also evident from the increasingly strict international standards and directives. We have specially-developed safety relays for processing safety-related signals in our product range. They achieve a safety integrity level of up to SIL3 in accordance with EN 61508 and can therefore be used flexibly in the process industry.
-
Ürün No.:2706430000Ambalaj birimi:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2706290000Ambalaj birimi:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:2723360000Ambalaj birimi:20 PC
TERMSERIES, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Ürün No.:2759080000Ambalaj birimi:1 PC
SAFESERIES, Relay module with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:2759070000Ambalaj birimi:1 PC
SAFESERIES, Relay module with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:2759100000Ambalaj birimi:1 PC
SAFESERIES, Relay module with positively driven contacts 3 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:2759090000Ambalaj birimi:1 PC
SAFESERIES, Relay module with positively driven contacts 2 NC and 4 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:2860020000Ambalaj birimi:1 PC
SAFESERIES, Relay module with positively driven contacts 1 NC and 5 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Ürün No.:2759040000Ambalaj birimi:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Ürün No.:2759030000Ambalaj birimi:5 PC
SAFESERIES, Relay with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Ürün No.:2759060000Ambalaj birimi:5 PC
SAFESERIES, Relay with positively driven contacts 3 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Ürün No.:2759050000Ambalaj birimi:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 4 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Ürün No.:2860030000Ambalaj birimi:5 PC
SAFESERIES, Relay with positively driven contacts 1 NC and 5 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Test button available: No
-
Ürün No.:1218410000Ambalaj birimi:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
ID výrobku:1218390000Pakningsenhed:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Ürün No.:1218380000Ambalaj birimi:12 PC
RIDERSERIES FG, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Ürün No.:8713720000Ambalaj birimi:10 PC
RIDERSERIES FG, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Ürün No.:8690830000Ambalaj birimi:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection
-
Ürün No.:8783930000Ambalaj birimi:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
-