Properties
Version | Measuring bridge converter, Input : Resistance measuring bridge, Output : 0(4)-20 mA, 0-10 V |
Order No. | 1067250000 |
Type | ACT20P BRIDGE |
GTIN (EAN) | 4032248820856 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 119.2 mm |
Height (inches) | 4.693 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 198 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 10…90 %, no condensation |
SIL in compliance with IEC 61508 | None |
MTTF | 543 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Bridge sensitivity | 1.0 mV / V to 5.0 mV / V |
Bridge supply voltage | 5 V or 10 V |
Input signal | ±10 mV / ±20 mV / ±30 mV / ±50 mV |
Number of inputs | 1 |
Sensor |
Strain gauge resistance
Resistance measurement Total resistance of all parallel resistance measuring bridges: min. 87 Ω |
Sensor supply | 120 mA @ 10 V (= 4 x 350 Ω bridge resistors) |
Load impedance current | ≤ 600 Ω |
load impedance voltage | 600 Ω |
Output current | 0…22 mA (adjustable) |
Output voltage, note | 0…11 V (adjustable) |
Type |
active
connected control must be passive |
Max. switching voltage, AC | 0 V |
Rated switching current | 0.1 A |
Accuracy | <0.05 % of measuring range |
Configuration | DIP switch and button |
Linearity | Typically ± 0.05 % of signal range |
Long-term drift | 0.1 % / 10.000 h |
Power consumption | 3 W @ 24 V DC |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | <400 ms (10…90 %) |
Temperature coefficient | typ. 0.005 % / °C |
Voltage supply | 10…60 V DC |
EMC standards | EN 61326 |
Insulation voltage | 5.7 kV (input / output, input / supply) |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Product information |
The ACT20P-BRIDGE-S bridge measuring transducer converts measuring bridge voltages into standard signals. Buttons are used for adjustment to the measuring bridge connected. The bridge measuring transducer can supply up to 4 parallel-connected measuring bridges each with 350 Ω. The device supports simple compensation of the tare weight with a separate input for an external button or an external PLC signal. The power supply is electrogalvanised and isolated from the input and output (3-way isolation). Properties
|
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37673) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53606) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1067250000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1067250000) |
Software | [DIP switch configuration tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35389) |
User Documentation |
[Quickstart guide german](https://mdcop.weidmueller.com/mediadelivery/asset/900_37769)
[Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_40084) [Quickstart guide english](https://mdcop.weidmueller.com/mediadelivery/asset/900_237166) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Bridge measuring transformer with electrical 3-way isolation, configurable
Type ACT20P-BRIDGE-S |
Short specification |
Bridge measuring transformer with electrical 3-way isolation, configurable |
Approvals | ![CE](/picture/CE.gif) |
Approvals | CULUS; |
ROHS | Conform |
Accessories
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
Individual parts
-
Item No.:1069350000Packaging unit:78 PC
PCB plug-in connector Black release lever cod. 02