Properties
Version | Automatic machines, Replacement part |
Order No. | 1283530000 |
Type | AIMESA CF U/L/LS SK TIN |
GTIN (EAN) | 4050118073676 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 0.7 mm |
Height (inches) | 0.028 inch |
Width | 18.6 mm |
Width (inches) | 0.732 inch |
Net weight | 0.02 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 9028500000 – Crimpfix R (up to serial number 1036), 9028530000 – Crimpfix L (up to serial number 1759), 9028540000 – Crimpfix LS (up to serial number 1444) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines