Properties
Version | Mounting screw (Terminal), 4.00 mm, Brass, Depth: 7 mm, Width: 7 mm, Height: 6 mm |
Order No. | 0136300000 |
Type | BFSC M4X6 MS |
GTIN (EAN) | 4008190177713 |
Qty. | 50 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 1.14 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Brass |
Colour | silver |
Version | for busbars |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Metric size of the thread, external | 4 mm |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0136300000) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0117500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm
-
Item No.:0117510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 15 mm, Depth: 5.5 mm
-
Item No.:0514200000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm
Cabinet InfrastructureDIN railsTS 15Steel