BVF 7.62HP / BCF 3.81 180 SH - enclosure contact
								180° female plug with energy and signal contacts in PUSH IN wire connection in 7.62 pitch.
Fulfils the IEC 61800-5-1 requirement and for the energy contact UL 1059 ClassC 600 V.
Directly during the plug-in process itself, the shield connection is attached vibration-proof to the contact area of the metal housing.
						Fulfils the IEC 61800-5-1 requirement and for the energy contact UL 1059 ClassC 600 V.
The self-locking middle flange with automatic interlock reduces the space requirements by one pitch width in comparison with conventional solutions. Optionally also available with additional mounting screw.
Including pre-assembled pluggable shield connection for large area shielding in your application.Directly during the plug-in process itself, the shield connection is attached vibration-proof to the contact area of the metal housing.
- 
		Item No.:2681760000Packaging unit:20 PCPCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box 
- 
		Item No.:2681780000Packaging unit:20 PCPCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box 
            Added to Your Shopping Cart