Shielding and earthing
-
Item No.:2000090000Packaging unit:20 PC
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2
-
Item No.:2000080000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:2000100000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
-
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white
-
Item No.:1698110000Packaging unit:50 PC
Functional earth terminal block, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), white
-
Item No.:8817930000Packaging unit:10 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 230 V, 20 A, Pivoting, dark beige
-
Item No.:8817920000Packaging unit:10 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 24 V, 20 A, Pivoting, dark beige
-
Item No.:1045970000Packaging unit:5 PC
Test-disconnect terminal, Screw connection, dark beige, 35 mm², 125 A, 24 V, Number of connections: 2, Number of levels: 1
-
Item No.:0699020000Packaging unit:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 27 A, 60 V, Number of connections: 2, Number of levels: 1
-
Item No.:2000110000Packaging unit:5 PC
Feed-through terminal block, Screw connection, black/yellow, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:2000040000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:2429520000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2000060000Packaging unit:40 PC
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1020190000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:2000050000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 690 V, Number of connections: 2
-
Item No.:1010010000Packaging unit:50 PC
PE terminal, Screw connection, white, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid