Properties
Version | Cable duct cover, 125 mm |
Order No. | 2589970000 |
Type | CD-LID 125 GY |
GTIN (EAN) | 4050118600797 |
Qty. | 2 |
Width | 125 mm |
Width (inches) | 4.921 inch |
Length | 2,000 mm |
Length (inches) | 78.74 inch |
Net weight | 310 g |
Operating temperature range | -5...60 °C |
Colour | grey |
Flexible wiring duct | No |
Halogen | Yes |
Lid | Yes |
Material | PVC / lead-free |
Non-tracking | Yes |
Operating temperature range | -5...60 °C |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000727 |
ETIM 7.0 | EC000727 |
ETIM 8.0 | EC000727 |
ETIM 9.0 | EC000727 |
ECLASS 9.1 | 27-40-07-76 |
ECLASS 10.0 | 27-40-07-76 |
ECLASS 11.0 | 27-40-07-76 |
ECLASS 12.0 | 27-40-07-76 |
ECLASS 13.0 | 27-40-07-76 |
ROHS | Conform |
Is accessory of
-
Item No.:2590160000Packaging unit:12 Meter
Cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
Cabinet InfrastructureCable DuctsDIN wiring ductStandard