Properties
Version | Terminal marker, Pitch in mm (P): 8.80 white |
Order No. | 2922670000 |
Type | EL KSM 8.8 MM WS 30M |
GTIN (EAN) | 4099986618275 |
Qty. | 1 items |
Depth | 0.25 mm |
Depth (inches) | 0.01 inch |
Length | 30 m |
Length (inches) | 1,181.102 inch |
Net weight | 280 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Length | 30 m |
Material | Polypropylene |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printing method | Thermal transfer |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Pitch in mm (P) | 8.8 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |