Properties
Version | Automatic machines, Replacement part |
Order No. | 1484880000 |
Type | EXZ-SET CF L/LS V3 |
GTIN (EAN) | 4050118293883 |
Qty. | 1 items |
Depth | 11.8 mm |
Depth (inches) | 0.465 inch |
Height | 11.7 mm |
Height (inches) | 0.461 inch |
Width | 17.3 mm |
Width (inches) | 0.681 inch |
Net weight | 8 g |
Product information | 9028500000 – Crimpfix R (up to serial number 1036), 9028530000 – Crimpfix L (up to serial number 1759), 9028540000 – Crimpfix LS (up to serial number 1444) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines