Properties
Order No. | 1221560000 |
Type | FTA-C300-32DIOHV-Z |
GTIN (EAN) | 4050118005073 |
Qty. | 1 items |
Available until | 20.05.2014 |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 216 mm |
Width (inches) | 8.504 inch |
Net weight | 375 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2e4a427f-c282-4ebf-8ee2-8af7c9348f4e |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated current IN | 1 A |
Rated voltage UN | 250 V AC |
Rated voltage DC UN (supply) | 24 V |
Rated current (supply) | 0.63 A |
Rated current fuse (supply) | 0.63 A |
LED status display per channel | No |
Type of test point | No |
Fuse per channel | No |
LED status of the supply voltage | yellow |
Power supply fuse | 630 mA |
Connection on control side | SLDV-THR 5.08 |
Operating voltage | ≤ 250 V AC |
Max. current per channel | 1 A |
Rated insulation voltage | <250 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 2 kV |
Insulation test voltage AC | 1.2 kV |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E141197 |