Properties
Version | System cable, RJ45 IP 67 Baymo V01 metal, RJ45 IP 67 Baymo V01 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m |
Order No. | 1066870000 |
Type | IE-C5ES8UG0050B41B41-E |
GTIN (EAN) | 4032248820245 |
Qty. | 1 items |
Length | 5 m |
Length (inches) | 196.85 inch |
Net weight | 251.68 g |
Storage temperature | -40 °C...75 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -10 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 9ba9ceba-e039-40fa-9fdf-90f6be2d56d5 |
Corrosiveness of fumes | to IEC 60754-2 |
Generic communication cable facilities |
ISO / IEC 11801:2002
EN 50173-1:2007 |
Standard, assembly | UL-Style 20963 (80°C/30V) |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 60603-7-51 |
Connector standard | IEC 60603-7-51 |
Corrosiveness of fumes | to IEC 60754-2 |
Generic communication cable facilities |
ISO / IEC 11801:2002
EN 50173-1:2007 |
Standard, assembly | UL-Style 20963 (80°C/30V) |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white - blue, white - orange, white - green, white - brown |
Complete shielding |
Aluminium foil
Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation | PE |
Insulation cross-section | 1 mm |
Material sheath | PUR |
Number of wires | 8 |
Sheath diameter, max. | 6.3 mm |
Sheath diameter, min. | 5.7 mm |
Sheathing colour | green (RAL 6018) |
Shielding | SF/UTP |
Shielding braid thickness | 0.1 mm |
Standard designations |
LI02YS(ST)C11Y 4x2x0.15-100 GN NC
SF/UTP |
Strands | 7 |
Wire material | Stranded tin-plated copper wire |
Capacity at 1 kHz | 47 nF/km |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Delay skew | 25 ns/100m |
Loop resistance | 290 Ω/km |
Signal propagation time | 4.85 ns/m |
Test voltage: wire-wire-shield | 1000 Vrms, 50 Hz, 1 min |
Abrasion resistance | very good |
Corrosiveness of fumes | to IEC 60754-2 |
Halogen | halogen-free, according to IEC 60754-2 |
Min. bending radius, once only | 4 x cable diameter |
Min. bending radius, repetitive | 10 x cable diameter |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Silicone-free | Yes |
UV-resistant | Yes |
Plug left | RJ45, IP67, male contact, straight, V01 Baymo, plug, Zinc diecast, shielded |
Plug right | RJ45, IP67, male contact, straight, V01 Baymo, plug, Zinc diecast, shielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252679) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1066870000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |