Properties
Version | Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C |
Order No. | 1286870000 |
Type | IE-SW-VL08T-6GT-2GS |
GTIN (EAN) | 4050118077759 |
Qty. | 1 items |
Depth | 105 mm |
Depth (inches) | 4.134 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 52.85 mm |
Width (inches) | 2.081 inch |
Net weight | 630 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Highest speed | Gigabit Ethernet |
Input voltage type | DC |
Mounting type | DIN- Rail |
Type of switch | Unmanaged |
EMC standards |
EN 55032
EN 55035 IEC 61000-4-6 CS: 10 V IEC 61000-4-8 EN 61000-6-4 EN 61000-6-2 CISPR 32 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV |
Explosive risk zone |
UL/cUL, Class I, Division 2, Groups A, B, C and D
ATEX Zone 2 Ex ec nC IIC T4 Gc EN IEC 60079-0 EN IEC 60079-15 EN IEC 60079-7 |
Free fall | According to IEC 60068-2-32 |
Safety standard |
UL508
EN 60950-1 |
Ship use | DNV |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Alarm contact | 1 relay output with a current capacity of 1 A at 24 V DC |
Fibre-optic ports | 100/1000Base SFP Slot |
Function DIP switch |
Port surveillance
Broadcast storm protection enable/disable Enable/disable jumbo frame support Activate/deactivate IEEE 802.3az energy-efficient Ethernet |
LED indicator |
Power LED: PWR1, PWR2
FAULT 10/100/1000M (TP-Port) 100/1000M (SFP-Port) |
Note | The SFP slot can only be used with Weidmüller SFP transceivers belonging to product group "SFP transceivers for use with switches of Basic-,Value- and PremiumLine". Third-party SFP transceivers are not accepted by the switch. |
Number of ports |
6 * RJ45 10/100/1000BaseT(X)
2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
MTBF |
|
Connection type | 1 removable 6-pin terminal block |
Current consumption | 0.34 A at 24 V |
Reverse polarity protection | Available |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
Bandwidth backplane | 16 Gbit/s |
Jumbo frame support | up to 9.6 KB |
MAC table size | 8 K |
Packet buffer size | 4,000 kBit |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Gigabit Ethernet |
Switch | unmanaged |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3ab for 1000BaseT(X) IEEE 802.3z for 1000BaseX IEEE 802.3x for flow control IEEE 802.3az Energy-Efficient Ethernet |
Approval/Certificate/Document of Conformity |
[CC-Link IE Field Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_56173)
[DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_74377) [ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_82216) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35673) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289062) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103271) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1286870000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35797) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
-
Item No.:1241490000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.55 km, 0 °C...60 °C
-
Item No.:1241450000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Multimode, LC-Duplex, 4 km, -40 °C...85 °C
-
Item No.:1241520000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, 0 °C...60 °C
-
Item No.:1286720000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, -40 °C...85 °C
-
Item No.:1241510000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 10 km, 0 °C...60 °C
-
Item No.:1286730000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:1241500000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, 0 °C...60 °C
-
Item No.:1241470000Packaging unit:1 PC
SFP Transceiver, 100 Mbps, Singlemode, LC-Duplex, 40 km, -40 °C...85 °C
-
Item No.:1286700000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 0.55 km, -40 °C...85 °C
-
Item No.:1286710000Packaging unit:1 PC
SFP Transceiver, 1000 Mbps, Multimode, LC-Duplex, 2 km, -40 °C...85 °C