KDSU M20 BS O NI 2 G16
KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Item No.
0930001222
Properties
Version | KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 9 - OD max. 13.5 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated |
Order No. | 0930001222 |
Type | KDSU M20 BS O NI 2 G16 |
GTIN (EAN) | 4032248917822 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.07.2023 |
Alternative product | [1184650000](~/p/1184650000) |
Height | 78 mm |
Height (inches) | 3.071 inch |
Length | 78 mm |
Length (inches) | 3.071 inch |
Net weight | 185.45 g |
Operating temperature | -60 °C...180 °C |
REACH SVHC | Lead 7439-92-1 |
Approval conditions |
ATEX
IECEX |
Certificate No. (ATEX) | SIRA05ATEX1285X |
Certificate No. (IECEX) | IECEXSIR05.0067X |
Certificate no. cable gland (IECEx) | IECEx CML 19.0109X |
Identification |
ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da
IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da |
AF size 1 | 24 mm |
AF size 2 | 24 mm |
Armour, max. | 1.25 mm |
Armour, min. | 0.1 mm |
Cable glands | metric, nickel-plated brass |
External thread | M 20 |
Halogen | No |
Inner cable diameter, max. | 8.4 mm |
Inner cable diameter, min. | 3.4 mm |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Brass, nickel-plated |
O-Ring | Silicone |
Operating temperature range, max. | 180 °C |
Operating temperature range, min. | -60 °C |
Outer cable diameter, max. | 13.5 mm |
Outer cable diameter, min. | 9 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 - 2.5 bar |
Protection degree with GWDR |
IP66
IP68 - 2.5 bar |
Seal insert | Silicone |
Sealing | Silicone |
Size of protective cap | L24 |
Type of armouring |
Single-wire armouring
Metal foil armouring Braided armouring |
Type of armouring, short term |
SWA
STA SWB |
Water depth | 25 m (30 Min.) |
Approval/Certificate/Document of Conformity |
[SIRA05ATEX1285X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157775)
[IECEXSIR05.0067X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157776) [EU Declaration of Conformity - Klippon KDSU cable Gland - DoC DE PS2680 160315 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40364) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53542) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0930001222) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0930001222) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0930001222&norm=0) |
User Documentation |
[Notice to Installers](https://mdcop.weidmueller.com/mediadelivery/asset/900_35339)
[Assembly guidelines](https://mdcop.weidmueller.com/mediadelivery/asset/900_40382) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) [PI KLIPPON CABLE GL EN](http://download.weidmueller.com/asset/download/file/38211) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
Approvals | ![IECEXSIR](/picture/IECEXSIR.gif) ![SIRAATEX](/picture/SIRAATEX.gif) |
Approvals | EAC; ATEX; IECEX |
ROHS | Conform |
Accessories
-
Item No.:1737000000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 20, 3 mm, Brass, nickel-plated
-
Item No.:1736310000Packaging unit:10 PC
SZS (serrated washer), Retaining toothed washers, M 20, Stainless steel 1.4404 (316L)
-
Item No.:1736490000Packaging unit:20 PC
EA (earthing rings), Earthing ring, Miscellaneous, M 20, Brass, nickel-plated
-
Item No.:0899750000Packaging unit:25 PC
KSWF (flat gasket - vulcanised fibre), Sealing ring, M 20, Vulcanized fibre
-
Item No.:0930730002Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 20, Nylon 6
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSafety serrated washer
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesEarth tags
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsVulcanised fibre gasket - KSWF
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNylon flat gasket - KSWN