Properties
Version | Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 1058810000 |
Type | KLIPPON STB 1 SS E |
GTIN (EAN) | 4032248800681 |
Qty. | 1 items |
Depth | 80 mm |
Depth (inches) | 3.15 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 120 mm |
Width (inches) | 4.724 inch |
Mounting dimension - width | 145 mm |
Net weight | 1,220 g |
Operating temperature | -60 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 10 |
M16 | 6 |
M20 | 6 |
M25 | 3 |
M32 | 2 |
M40 | 2 |
M12 | 8 |
M16 | 4 |
M20 | 4 |
M25 | 2 |
M32 | 1 |
M40 | 1 |
M12 | 10 |
M16 | 6 |
M20 | 6 |
M25 | 3 |
M32 | 2 |
M40 | 2 |
Approval conditions |
ATEX
DNV CCC IECEX INMETRO LR RMRS UL AEx Class Div. UL AEx Class Zone cULus KC |
Attestation of Conformatiy No. (AoC) | DE PS2620 160308 001ISS04 |
Certificate No. (ATEX) | IBEXU07ATEX1148 |
Certificate no. (cULus) | E197061 |
Certificate No. (IECEX) | IECEXIBE09.0018U |
Certificate no. (INMETRO) | IEX13.0002U |
Certificate No. (LLOYDSREG) | LR23307703TA |
Certificate no. empty enclosure (ATEX) | IBExU 07ATEX1147U |
Certificate no. empty enclosure (IECEx) | IECEx IBE 09.0018U |
Certificate no. empty enclosure (INMETRO) | LMP 21.0015U |
Certificate no. Terminal Box (AEx) | E223792 |
Certificate no. Terminal Box (ATEX) | IBExU07ATEX1148 |
Certificate no. Terminal Box (IECEx) | IECEx IBE 09.0019 |
Certificate no. Terminal Box (INMETRO) | LMP 21.0018 |
Certificate no. Terminal Box (KOSHA) | 16-AV4BO-0247X |
Declaration of Conformatiy No. (DoC LVD) | DE PS2620 160412 001ISS02 |
Type 4
Type 4X |
|
Access opening: height | 100 mm |
Access opening: width | 102 mm |
Areas of use |
Explosive risk zone
Packaging industry Transportation Process industry Marine engineering |
Enclosure attachment | Welded-on mounting foot with 8-mm holes |
Flange plate | No |
Impact resistance |
10 J version standard
7 J ATEX version |
Integral fixing | TAS 20 rail welded to floor |
Lid | Yes |
Lid attachment | M5 hexagonal screw with slot and 10mm distance across flats |
Material | Stainless steel 1.4404 (316L) |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Number of lid screws | 4 |
Operating temperature, max. | 100 °C |
Operating temperature, min. | -60 °C |
Protection degree | IP66 |
Seal material | Silicone |
Surface finish | electropolished |
Torque for lid screws | 2.5 Nm |
Cross-section , max. | 25 mm² |
Earth, enclosure, cover | Welded-on M6 x 10 stainless-steel earth stud |
Earth, enclosure, external | Welded-on M6 x 16 stainless-steel bolts |
Earth, enclosure, internal | Welded-on M6 x 16 stainless-steel bolts |
WDU 10 / ZDU 10 | 1x8 |
WDU 16 / ZDU 16 | 1x7 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x17 |
WDU 4 / ZDU 4 | 1x14 |
WDU 6 / ZDU 6 | 1x11 |
Product information | The ambient temperature for the assembly will be reduced to +60°C and the surface temperature to +100°C. |
Approval/Certificate/Document of Conformity |
[CCC 2020322303002356 STB Assembly Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177324)
[UKCA TÜV 22 UKEX 7099 U](https://mdcop.weidmueller.com/mediadelivery/asset/900_263763) [59358-08](https://mdcop.weidmueller.com/mediadelivery/asset/900_157726) [IBEXU07ATEX1147U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157727) [INMETRO Certificado LMP 21.0018 KLIPPON STB](https://mdcop.weidmueller.com/mediadelivery/asset/900_234434) [CERTIFICADO LMP 21.0015U KLIPPON STB](https://mdcop.weidmueller.com/mediadelivery/asset/900_308044) [EU Declaration of Conformity - Klippon STB Empty Enclosures Ex - DoC DE PS2620 160412 001ISS02](https://mdcop.weidmueller.com/mediadelivery/asset/900_40374) [UKCA Declaration of Conformity - Klippon STB SS Empty Enclosures Ex - UKCA DE PS2620 220623 002ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319919) [UKCA TÜV 22 UKEX 7100](https://mdcop.weidmueller.com/mediadelivery/asset/900_263764) [Attestation of Conformity - Klippon STB Empty Enclosures - AoC DE PS2620 160308 001ISS04](https://mdcop.weidmueller.com/mediadelivery/asset/900_40365) [UKCA Attestation of Conformity - Klippon STB Empty Enclosures - UKCA DE PS2620 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319918) [08_20032](https://mdcop.weidmueller.com/mediadelivery/asset/900_157718) [IBEXU07ATEX1148](https://mdcop.weidmueller.com/mediadelivery/asset/900_157719) [IECEXIBE09.0018U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157720) [IECEXIBE09.0019](https://mdcop.weidmueller.com/mediadelivery/asset/900_157721) [16-AV4BO-247X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157725) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70037) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1058810000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1058810000) |
Tender specification |
[Klippon STB 1 SS E_1058810000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56697)
[Klippon STB 1 SS E_1058810000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56719) |
User Documentation | [Assembly guidelines - empty enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_40359) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472) [MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [FL KLIPPON STB EN](http://download.weidmueller.com/asset/download/file/38281) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IBEXUATEX](/picture/IBEXUATEX.gif) ![IECEXIBE](/picture/IECEXIBE.gif) ![INMETRO](/picture/INMETRO.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E197061 |