Properties
Version | KSWN (flat gasket - nylon), Sealing ring, M 25, Nylon 6 |
Order No. | 1076640000 |
Type | KSWN M25 |
GTIN (EAN) | 4032248838684 |
Qty. | 25 items |
Height | 2 mm |
Height (inches) | 0.079 inch |
Net weight | 1.48 g |
Operating temperature | -40 °C...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | M 25 |
Diameter of sealing ring | 38.1 mm |
External thread | M 25 |
Internal thread | M 25 |
Material | Nylon 6 |
Number of wires | 1 |
Operating temperature range, max. | 135 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Silicone | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60288) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1076640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1076640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001181 |
ETIM 7.0 | EC001181 |
ETIM 8.0 | EC001181 |
ETIM 9.0 | EC001181 |
ECLASS 9.0 | 27-43-03-19 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-43-03-19 |
ECLASS 11.0 | 27-43-03-19 |
ECLASS 12.0 | 27-43-03-19 |
ECLASS 13.0 | 27-43-03-19 |
ECLASS 14.0 | 27-43-03-19 |
ROHS | Conform |