MCZ O 230VAC

MCZ SERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 20 mA, Tension-clamp connection

Item No. 8421380000

Properties

Accessories

    ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
  • SDIS SLIM 0.6X3.5X100
    Item No.:
    2749610000
    Packaging unit:
    1 PC

    Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
  • SDIS 0.6X3.5X100
    Item No.:
    2749810000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.6X3.5X100
    Item No.:
    2749340000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • Terminal BlocksAccessoriesCross-connectionsA-Series4 mm²
  • ZQV 4N/10
    Item No.:
    1528090000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/3
    Item No.:
    1527940000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/2 RD
    Item No.:
    2460450000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/4 RD
    Item No.:
    2460800000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/2
    Item No.:
    1527930000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/4
    Item No.:
    1527970000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/10 RD
    Item No.:
    2460740000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/10 BL
    Item No.:
    1528230000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/4 BL
    Item No.:
    1528120000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/2 BL
    Item No.:
    1528040000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/3 BL
    Item No.:
    1528080000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/3 RD
    Item No.:
    2460810000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • Electronics HousingsSmall housingsTERMINALBOX - Small housing, width of 6 mmGH MCZ - Housing partsAP MCZ 1.5 - End plate
  • AP MCZ1.5 1674
    Item No.:
    8389030000
    Packaging unit:
    50 PC

    End plate, OMNIMATE Housing - TERMINALBOX grey-beige, End plate, Width: 1.5 mm

  • Terminal BlocksAccessoriesCross-connectionsZ-Series4 mm²
  • ZQV 4N/20 GE
    Item No.:
    1909020000
    Packaging unit:
    20 PC

    W-Series, Cross-connector, 32 A

  • MarkersTerminal markersMultiCardWSWS 10/6Blank
  • WS 10/6 MC NE WS
    Item No.:
    1828450000
    Packaging unit:
    600 PC

    WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white