Eigenschappen
Version | Pre-assembled cable, PAC, Cable LiYY, 0.14 mm² |
Order No. | 7789101030 |
Type | PAC-UNIV-HE10-LCF-3M |
GTIN (EAN) | 8430243959766 |
Qty. | 1 items |
Net weight | 125 g |
Storage temperature | -10...60 °C |
Operating temperature | -10...50 |
REACH SVHC | / |
Cable | Cable LiYY |
Cable length | 3 |
Connector PLC side | H0.14/10 (FERRULES 0.14mm²) |
Interface connector | FLAT CABLE CONECTOR HE10 10P |
Material | PVC |
Number of poles, min. | 10-pole |
Outer diameter | 7 ± 1 mm |
Suitable for | Digital signals |
Wire cross-section | 0,14 mm² |
Capacity wire / shield | 300 pF/m |
Capacity wire / wires | 300 pF/m |
High voltage test | 1 KV/1s |
Permissible current strength per path, max. | 1 A |
Rated voltage | ≤ 60 Vdc ≤ 25 Vac |
Resistance | ≤ 150 mΩ/m |
Total current, max. | 3 A |
User Documentation | [Colours chart](https://mdcop.weidmueller.com/mediadelivery/asset/900_39476) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ROHS | Conform |