Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, With fuse holder, Surge protection II, Cable gland, for wall mounting, Switch disconnector |
Order No. | 8000050568 |
Type | PV 216S0F0C15V0O3TXPX15LJP |
GTIN (EAN) | 8430243407281 |
Qty. | 1 items |
Delivery status | Discontinued |
Depth | 320 mm |
Depth (inches) | 12.598 inch |
Height | 500 mm |
Height (inches) | 19.685 inch |
Width | 1,000 mm |
Width (inches) | 39.37 inch |
Net weight | 25,940.913 g |
REACH SVHC | Lead 7439-92-1 |
RoHS Compliance Status | Compliant |
Earthing | Directly at the VPU |
Rated voltage | 1,500 V |
Surge protection DC side |
1500 V type II with remote contact
1500 V type II |
Switching capacity | 400 A (DC21B 1500 V) |
Amount of maximum power points | 1 MPP |
Connection DC input cable (+) | Screw connection |
Connection DC input cable (-) | Screw connection |
Connection type, DC input cable | Screw connection |
Fuse | 10 mm x 85 mm , 15 A |
Fuse type | Fuse holder with fuse |
Number of DC inputs | 16 |
Number of inputs | 16 |
Number of string inputs per MPP | ≤ 16 |
Position of the fuses | positive and negative inputs |
Connection type, DC output cable | Screw connection |
DC output cable connection | M12 |
Load circuit breaker with auxiliary contact | Yes |
Number of DC outputs | 2 |
Monitoring function | Non monitored |
Protection degree | IP65 |
Type of mounting |
Wall mounting
Mounting plate |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Connection type string | Internal terminal (with cable gland feed-through) |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Type of mounting |
Wall mounting
Mounting plate |
Protection degree | IP65 |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Surge protection DC side |
1500 V type II with remote contact
1500 V type II |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes non monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216553) |
User Documentation | [User Manual PV DC Combiner Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207163) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ROHS | Conform |