Properties
Version | Interface, RSD, Common cathode, Screw connection |
Order No. | 1312770000 |
Type | RSD K10 LP/LP |
GTIN (EAN) | 4050118115819 |
Qty. | 1 items |
Depth | 42 mm |
Depth (inches) | 1.654 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 52 g |
Storage temperature | -40...60 °C |
Operating temperature | 0...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | c81824f0-4ab4-46d2-8ea1-d0fb421fd3a2 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | -25 °C |
Rated current IN | 1 A |
Rated current Imax | 1 A |
Rated voltage UN | 230 V |
Configuration | Shared anode |
Type of component | Diode 1N4007 |
Rated voltage | 230 V |
Rated current per connection | 1 A |
Components | Diode |
Value | 1N4007 |
Max. recurring peak voltage | 1,000 V |
According to | DIN EN 50178 |
Rated insulation voltage | 230 V |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 2 kV |
Insulation test voltage AC | 0.35 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.5 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_308283) |
Product Change Notification | [175802](https://mdcop.weidmueller.com/mediadelivery/asset/900_175802) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E141197 |